IESNA:LM-63-2002
[TEST]P1434994
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-850-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (234) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]86465.7
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
12693.5 12712.7 12500.8 11942.3 11595.5 11595.5 11923.0 12269.7 12809.0 13425.4 14715.9 16430.2 17971.2 19300.2 20571.5 21862.0 23056.2 24250.5 
25483.2 26311.5 26638.9 26581.1 26273.0 25213.6 24250.5 23634.1 23114.0 21939.1 19608.4 14041.8 6876.4 2927.8 2041.7 1560.2 1175.0 
789.7 404.5 0.0 
12693.5 12712.7 12462.3 11923.0 11576.3 11595.5 11903.7 12250.4 12789.8 13444.7 14658.1 16333.9 17913.4 19281.0 20629.3 21900.5 23171.8 24423.8 
25598.8 26542.6 26966.4 26889.3 26696.7 25444.7 24481.6 23711.1 23094.8 21804.2 19319.5 14041.8 7049.8 2947.0 2080.3 1598.7 1213.5 
809.0 404.5 0.0 
12693.5 12635.7 12443.1 12019.3 11691.8 11691.8 12019.3 12423.8 13001.6 13675.8 14850.8 16545.8 18202.3 19820.3 21303.4 22786.6 24366.0 25714.4 
27197.5 28295.4 28854.0 28950.3 29008.1 28411.0 27062.7 25887.7 25020.9 23672.6 20976.0 15370.8 8436.6 3601.9 2369.2 1791.3 1348.3 
905.3 481.5 0.0 
12693.5 12712.7 12577.9 12289.0 12019.3 12019.3 12366.0 12866.8 13425.4 14195.9 15216.7 16911.8 18953.5 20783.4 22305.0 24077.1 25752.9 27621.3 
29181.5 30587.6 31396.6 31762.5 31781.8 31762.5 31396.6 30240.9 28584.4 26716.0 23865.2 18260.1 10786.5 4776.9 2812.2 2099.5 1579.5 
1097.9 577.9 0.0 
12693.5 12674.2 12654.9 12539.4 12423.8 12443.1 12770.5 13348.4 14022.5 14793.0 15852.4 17374.0 19435.1 21881.3 23768.9 25618.1 27756.1 29759.3 
31608.4 33014.5 34170.2 35094.8 35229.6 35865.3 36385.3 36173.5 35364.5 33688.7 30279.4 24308.3 16295.4 8263.3 3929.4 2638.9 
1887.6 1213.5 616.4 0.0 
12693.5 12732.0 12809.0 12924.6 12982.4 13117.2 13406.1 13984.0 14754.5 15756.1 17008.1 18452.7 20263.3 22767.3 25541.0 27929.5 30106.0 32205.6 
33862.1 35133.3 36327.6 37425.5 37714.4 38793.1 40314.7 41374.1 41528.2 40834.8 38870.1 33592.4 24385.3 14427.0 6626.0 3390.1 
2272.9 1367.6 635.6 0.0 
12693.5 12770.5 12982.4 13290.6 13560.2 13906.9 14369.2 14966.3 15775.3 17008.1 18549.0 20224.8 22150.9 24597.2 27390.1 30414.2 32879.7 34594.0 
35576.4 36366.1 36982.5 37579.6 37849.2 38600.4 39813.9 40603.7 40757.7 38870.1 35268.2 30279.4 23191.1 14523.3 7550.6 3910.1 
2195.8 1367.6 558.6 0.0 
12693.5 12770.5 13059.4 13502.4 14003.3 14658.1 15370.8 16199.1 17181.4 18568.3 20244.0 22112.4 24308.3 27081.9 30221.6 33630.9 36000.1 
37444.7 38369.3 38754.5 38966.4 39197.5 39216.8 39794.7 39698.4 38561.9 35749.7 31492.9 26542.6 20089.9 13020.9 7512.1 4545.8 
3081.9 2272.9 1656.5 731.9 0.0 
12693.5 12847.6 13194.3 13714.3 14350.0 15197.5 16102.8 17239.2 18626.1 20301.8 22305.0 24597.2 27428.7 31011.3 34786.6 38061.1 40584.4 
42202.4 43319.6 44032.2 44822.0 45380.6 45457.6 45669.5 44513.8 41663.0 37483.3 31935.9 25175.0 17335.5 10516.9 6741.6 4526.5 
3236.0 2388.5 1733.6 828.3 0.0 
12693.5 12828.3 13194.3 13752.9 14446.3 15313.0 16314.7 17508.9 18915.0 20744.8 22844.4 25271.3 28411.0 32147.8 36154.2 39756.1 42260.2 
44070.8 45342.0 46170.3 46902.2 47152.6 47499.3 47268.2 45958.4 42857.3 37675.9 31300.3 23903.8 16199.1 9958.3 6471.9 4333.9 
3043.3 2272.9 1695.0 905.3 0.0 
12693.5 12828.3 13213.5 13752.9 14446.3 15274.5 16333.9 17566.7 18992.0 20821.9 22940.7 25290.6 28449.5 31897.4 35749.7 38870.1 41297.1 
42587.6 43319.6 43589.2 43531.4 43030.6 42953.6 42106.1 39968.0 36212.0 31203.9 25059.5 18876.5 12616.4 8089.9 5354.8 3813.8 
2754.4 1984.0 1560.2 731.9 0.0 
12693.5 12828.3 13252.0 13772.1 14427.0 15274.5 16218.3 17374.0 18760.9 20359.6 22189.5 24404.6 26850.8 29740.1 32937.5 35653.4 37329.2 
37964.8 37752.9 37040.2 35788.2 34189.5 33823.5 32070.7 29258.5 25868.5 21823.5 17046.6 12674.2 8744.8 6125.2 4603.5 3467.1 2523.3 
1810.6 1367.6 577.9 0.0 
12693.5 12847.6 13213.5 13714.3 14311.4 15062.6 15910.2 16873.2 17932.6 19146.1 20552.2 22035.4 23634.1 25425.4 27621.3 29277.8 29971.2 
29643.7 28372.5 26407.8 24308.3 21939.1 21322.7 19415.8 16911.8 14041.8 11364.4 9033.7 7088.3 5759.2 4873.2 4102.7 3313.0 2561.8 1906.9 
1425.4 654.9 0.0 
12693.5 12789.8 13059.4 13444.7 13887.7 14272.9 14638.9 14985.6 15351.6 15756.1 16179.8 16488.0 16699.9 16911.8 17104.4 17200.7 17008.1 16391.7 15081.9 
13444.7 11480.0 9669.4 9322.7 8224.7 7165.4 6356.4 5740.0 5258.4 4873.2 4526.5 4160.5 3736.8 3236.0 2773.7 2369.2 1906.9 886.0 0.0 
12693.5 12770.5 12943.9 13136.5 13232.8 13252.0 13271.3 13194.3 13098.0 12943.9 12886.1 12943.9 13040.2 13040.2 13020.9 12828.3 12443.1 11807.4 10902.1 
9765.7 8475.1 7223.1 7011.3 6260.1 5566.6 5104.3 4719.1 4430.2 4179.8 3948.6 3698.2 3390.1 3004.8 2561.8 2061.0 1521.7 712.7 0.0 
12693.5 12751.2 12809.0 12770.5 12558.6 12366.0 12115.6 11807.4 11672.6 11672.6 11711.1 11691.8 11576.3 11287.4 10940.6 10459.1 9881.2 9187.8 8417.4 
7608.4 6876.4 6240.8 6144.5 5662.9 5162.1 4796.2 4488.0 4179.8 3871.6 3486.4 3178.2 2792.9 2446.2 2041.7 1483.2 924.6 539.3 0.0 
12693.5 12654.9 12539.4 12250.4 11923.0 11537.8 11210.3 11114.0 11133.3 11114.0 11037.0 10863.6 10536.1 10073.9 9573.1 8995.2 8398.1 7801.0 7261.7 
6780.1 6279.3 5836.3 5778.5 5585.9 5354.8 5065.8 4757.6 4391.7 4006.4 3640.5 3332.3 3024.1 2677.4 2215.1 1579.5 1040.1 539.3 0.0 
12693.5 12654.9 12385.3 11961.5 11518.5 11094.7 10940.6 10979.2 10979.2 10863.6 10632.5 10228.0 9746.4 9187.8 8629.2 8109.2 7531.3 7049.8 6626.0 
6067.4 5932.6 5797.8 5759.2 5759.2 5701.5 5470.3 5123.6 4642.1 4295.4 4083.5 3987.2 3852.3 3582.7 3024.1 2080.3 1425.4 886.0 0.0 
12693.5 12558.6 12173.4 11614.8 11094.7 10767.3 10767.3 10825.1 10767.3 10574.7 10170.2 9630.8 9072.3 8455.9 7878.0 7358.0 6837.9 6317.8 5797.8 
5662.9 5605.2 5566.6 5566.6 5547.4 5470.3 5200.7 4661.3 4353.1 4218.3 4141.3 3987.2 3813.8 3505.6 2985.6 2253.6 1618.0 1136.4 0.0 
12693.5 12539.4 12115.6 11499.2 10902.1 10690.2 10767.3 10786.5 10671.0 10382.1 9862.0 9284.1 8590.7 7955.1 7358.0 6818.6 6298.6 5605.2 5335.5 
5239.2 5258.4 5297.0 5258.4 5162.1 5046.6 4622.8 4237.6 4083.5 3987.2 3910.1 3736.8 3563.4 3178.2 2581.1 2022.5 1579.5 1020.9 0.0 
12693.5 12558.6 12057.8 11402.9 10863.6 10671.0 10748.0 10805.8 10651.7 10305.0 9746.4 9091.5 8359.6 7685.4 7088.3 6529.7 5951.9 5316.2 5085.1 
4969.5 5046.6 5065.8 5046.6 4988.8 4738.4 4468.7 4122.0 3987.2 3929.4 3871.6 3794.6 3813.8 3197.4 2658.1 1906.9 1463.9 866.8 0.0 
12693.5 12500.8 12000.0 11364.4 10767.3 10574.7 10690.2 10728.8 10593.9 10228.0 9688.6 9053.0 8301.8 7646.9 7069.0 6510.5 5874.8 5258.4 5065.8 
4950.3 5008.0 4969.5 4969.5 4931.0 4642.1 4449.5 4083.5 3967.9 3910.1 3852.3 3756.0 3717.5 3024.1 2446.2 1945.4 1483.2 905.3 0.0 
